1 N DC RL

1 N DC RL
60 Case Inch

60 Case , 1 in Diameter, Needle Roller, Carbon Steel or Al60 Rockwell C Min.

Lead Time:  3 Days*
$665.60 each**
Cut to Length:

Min: 1.0 in  Max: 202.0 in  Tolerance +/- 0.03125

Add to Cart

  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

Dimensions
Dimension Value
[dia] 1.0000
[ToleranceValues] 1.0000/0.9998 in

Specifications

Specification Value
Shaft Type Deep Case
Material, Shaft 1566 Carbon Steel
Surface Finish 8 Ra microinch Max
Tolerance Class Class N
Hardness 60 Rockwell C Min.
Straightness 0.001 in per Foot Cumulative (.002 in TIR)
Length 5,131 mm / 202 in
Diameter 25 mm / 1.000 in
Weight 0.222 lb
Case Depth, Minimum 4.064 mm / 0.160 in
Roundness 0.00127 mm / 0.00005 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you: